Diodes Incorporated — Analog and discrete power solutions
X1 QFN2845 32 XEA32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA32) MSL1

Back to Signal Integrity - ReDrivers™/Repeaters

PI2EQX22024

USB Type-C 10Gbps Bi-Directional Retimer with Adaptive Equalizer, Low-latency with 1.8V Single Power Supply

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI2EQX22024 is a bit level ReTimer with receiver adaptive CTLE and transmitter 3-tap equalization which can compensate channel loss up to -23dB for 5GHz signal transmission. It supports USB3.2 standards for USB Type-C® data mode operation. The operation configurations are programmable via I2C interface to select 1 lane USB3.2 Gen1x1/Gen2x1, 1/2 lane USB3.2 Gen1x1/ Gen2x1 or USB3.2 Gen2x2.

To achieve good power saving management, this device uses the common 1.8v Vdd power supply. It complies with USB link power management states for active mode (U0) and power saving mode (U1, U2, U3). USB Rx detection monitors the plug condition of the TX terminals continuously. The LFPS signal detector detects the LBPM (LFPS Based PWM Message) of USB mode.

With the merit of the bit level ReTimer design, PI2EQX22024 has very low latency from signal input to output (< 1ns) that serves good interoperability among various USB devices.

Feature(s)

  • Compliant for USB 10Gbps and 5Gbps Standards
  • Support Dual-port USB Jitter cleaning
  • -23dB at 5GHz channel loss compensation
  • Low Latency < 1ns.
  • Adaptive Continuous Time Linear Equalizer (CTLE)
  • No reference clock design.
  • Rx termination detection for power saving control
  • Selectable adjustment of 3-taps transmitter.
  • Single power supply of 1.8 ± 90mV.
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Source Devices : Tablets, Smart Phone, Notebook, Desktop,
    All-In-One PCs
  • Sink Devices : Monitors, TVs
  • PC Docking, Active Cables, Dongles (Adapters)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C control

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products