Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PAM8902 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM8902 is a mono, Class-D audio amplifier with integrated boost converter designed for piezo and ceramic speakers.The PAM8902 is capable of driving a ceramic/piezo speaker with 30VPP(10.6Vrms) from a 3.6V power supply.The PAM8902's Boost converter operates at a fixed frequency of 1.5MHz, and provides a 17.5V supply with a minimum number of external components. PAM8902 features an integrated audio low pass filter that rejects high frequency noise thus improving audio fidelity. And three gain modes of 18dB, 22dB and 26dB for ease of use. PAM8902 also provides thermal, short, under- and over-voltage protection. The PAM8902 is available in a 16-ball 1.95mm x 1.95mm CSP package and 16-pin QFN4x4 package.

Feature(s)

  • Supply Voltage Range From 2.5V to 5.5V
  • 30 VPP Output Load Voltage From a 2.5V Supply
  • Integrated Boost Converter Generates 17.5V Supply
  • Programmable Soft-Start
  • Small Boost Converter Inductor
  • Selectable Gain of 18dB, 22dB, and 26dB
  • Selectable Boost Output Voltage of 8V, 12V and 17.5V
  • Low Shutdown Current: < 1μA
  • Built-in Thermal, OCP, OVP, Short Protection
  • Available in Space Saving Packages:
  • 16-ball 1.95mmx1.95mm CSP Package
  • 16-pin QFN4x4 Package

Application(s)

  • Wireless or Cellular Handsets
  • Portable DVD Player
  • Personal Digital Assistants (PDAs)
  • Electronic Dictionaries
  • Digital Still Cameras

Specifications & Technical Documents

Product Parameters

Efficiency (%)

-

Gain Max

26

Gain Min

18

IQ (mA)

30

PSRR

-70

SNR

90

Volume/ Gain

Three Settings

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products