3W Mono Class D with Smaller Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Minimum VDD (V) | 2.8 |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 5 mA |
Power/CH (W) @ THD=10% | 2.9 |
Power/CH (W) @ THD=1% | 2.32 |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 93 % |
Volume/ Gain | Rin adjustable |
Gain Min | N/A dB |
Gain Max | 300kΩ/RI dB |
SNR | N/A dB |
PSRR | 70 dB |
Special Features | N/A |