Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PAM8001 (NRND)

NRND = Not Recommended for New Design

3W Stereo Class D with Anti-Saturation and DC Volume Control

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM8001 is a 2W, class-D audio amplifier. Advanced 64-step DC volume control minimizes external components and allows speaker volume control. PAM unique anti-saturation technology which detects output signal clip due to the over level input signal suppress the output signal clip automatically. Also control the gain for set max power. It can protect low wattage speaker from overdrive damage even same platform with high wattage model. It offers low THD+N, to produce high-quality sound reproduction. The new filterless architecture allows the device to drive the speaker directly, without low-pass output filters which will save system cost and PCB area. With the same numbers of external components, the efficiency of the PAM8001 is much better than class-AB cousins. It can extend the battery life thus be ideal for portable applications. The PAM8001 is available in SSOP-24L and QFN3*3-20L package.

Feature(s)

  • 2W Output at 1% THD with a 4Ω Load at 5V Power Supply
  • Filterless, Low Quiescent Current and Low EMI
  • Low THD+N
  • 64-Step DC Volume Control
  • Unique Anti-Saturation Function
  • Adjustable Max Output Power with No Clipping
  • Superior Low Noise
  • Low Pop Noise
  • Efficiency up to 90%
  • Short Circuit Protection
  • Thermal Shutdown
  • Few External Components to Save the Space and Cost
  • Pb-Free Package
  • Application(s)

  • LCD Monitors / TV Projectors
  • Notebook Computers
  • Portable Speakers
  • Portable DVD Players, Game Machines
  • VoIP/Speaker Phones
  • All In One Computer /TV
  • Specifications & Technical Documents

    Product Parameters

    Anti-Sat

    Yes

    BTL

    Yes

    Class-D or AB

    D

    Efficiency (%)

    89

    Gain Max

    24

    Gain Min

    -75

    Headphone Out

    No

    IQ (mA)

    11.5

    Maximum VDD (V)

    5.5

    Minimum VDD (V)

    2.5

    Mono or Stereo

    Stereo

    Power Limit

    Yes

    Power/CH (W) @ THD=1%

    2.384

    Power/CH (W) @ THD=10%

    2.98

    PSRR

    70

    AEC Qualified

    No

    SE

    No

    SNR

    86

    Special Features

    N/A

    Volume/ Gain

    64Step DC

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products