NRND = Not Recommended for New Design
3A LOW NOISE STEP-DOWN DC-DC CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Type |
Buck |
MaximumInput Voltage (V) |
5.5 |
MinimumInput Voltage (V) |
2.7 |
Quiescent Current Typ (μA) |
42 |
Output Current (A) |
3 A |
Minimum Output Voltage (V) |
0.6 |
Maximum Output Voltage (V) |
VIN |
Frequency Typ (kHz) |
1500 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |