Diodes Incorporated — Analog and discrete power solutions
U DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-10

Back to Inactive Datasheet Archive

NIS5135 (NRND)

NRND = Not Recommended for New Design

3.6A 5V RESETTABLE ELECTRONIC FUSE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The NIS5135 is a self-protected resettable electronic fuse designed for consumer applications such as hard disk drive to industrial application to enhance system reliability against catastrophic and shutdown failures. To support a wide range of demanding applications, the design has been optimized to operate over the supply range of 3.1V to 18V. For robustness and protection, the device integrates a low RDS(ON) NMOS buffer power device along with an under voltage lockout, overvoltage clamp, a current limit, a dv/dt control and a thermal shutdown circuit. The overvoltage circuit limits the output voltage without shutting the device down to allow the load to continue operating during over voltage. Thermal shutdown can be either latching type (NIS5135MN1) or auto-retry type (NIS5135MN2).

Feature(s)

  • 3.1V to 18V Operating Input Voltage 
  • Integrated NMOS Power Device with RDS(ON) of 30mΩ Typical 
  • Internal Current Limit - No External Current Sense Resistor in Load Path 
  • Under Voltage Lockout 
  • Over Voltage Clamp (NIS5135MN1 and NIS5135MN2)  
  • Thermal Shutdown
  •  -40°C to +150°C Operating Junction Temperature 
  • ESD Ratings: HBM > 1500V; MM 200V 
  • Small Low Profile U-DFN3030-10 package 
  • Totally Lead Free & Fully RoHS Compliant  
  • Halogen and Antimony Free. “Green” Device 

Application(s)

  • Hard Disk Drives 
  • Solid State Drives (SSD) 
  • Set-top Box 
  • DVD and Blu-ray Disc Driver 
  • Mother Board Power Management 
  • Printer Load Power Management 
  • Fan Drives

Specifications & Technical Documents

Product Parameters

Features

-

RDS(ON)

30

ThermalShutdown

175

VIN MAX (V)

18

VIN MIN (V)

3.1

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products