Diodes Incorporated — Analog and discrete power solutions
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to LM2904AQ

LM2904AQ

AUTOMOTIVE COMPLIANT DUAL OPERATIONAL AMPLIFIERS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LM2902Q/LM2902AQ/LM2904Q/LM2904AQ series consist of two or four independent high-gain operational amplifiers with very low input offset voltage specification. They are designed to operate from a single power supply over a wide range of voltages; however, operation from split power supplies is also possible. They offer low power supply current independent of the magnitude of the power supply voltage.

The LM2904Q/LM2904AQ dual devices are available in SO-8, TSSOP8 and MSOP-8 packages; the LM2902Q/LM2902AQ quad devices are available in SO-14 and TSSOP-14 packages. All of them are in industry-standard pin outs, and use “green” mold compound as standard.

The LM2902Q/LM2902AQ/LM2904Q/LM2904AQ are characterized for operation from -40°C to +125°C, qualified to AEC-Q100 Grade 1 and are automotive compliant, supporting PPAPs.

Feature(s)

  • Wide Power Supply Voltage Range
    • Single Supply: 3V to 36V
    • Dual Supplies: ±1.5V to ±18V
  • Very Low Supply Current Drain – Independent of Supply Voltage
    • LM2904Q: 500µA
    • LM2902Q: 700µA
  • Low Input Bias Current: 20nA
  • Low Input Offset Voltage
    • A Versions: 1mV (typ)
    • Non-A Version: 2mV (typ)
  • Large DC Voltage Gain: 100dB
  • Wide Bandwidth (Unity Gain): 700kHz (Temperature Compensated)
  • Internally Compensated with Unity Gain
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Large Output Voltage Swing: 0V to VCC -1.5V
  • Qualified to AEC-Q100 Grade 1
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The LM2902Q/LM2902AQ/LM2904Q/LM2904AQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Number of Channels

2

Minimum Supply Voltage (V)

3 V

Maximum Supply Voltage (V)

36 V

Supply Current @ 5V (per Op Amp) (mA)

0.6 mA

Input Offset Voltage typ (mV)

1 mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

V- V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Source (mA)

16 mA

Output Current Sink (mA)

16 mA

Rail-Rail

None

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2526 2021-06-09 2021-09-09 Additional Wafer Source (GFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test Site (CAT)