Diodes Incorporated — Analog and discrete power solutions
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to LM2903A

LM2903A

DUAL DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LM2901/2903 series comparators consist of four and two independent precision voltage comparators with very low input offset voltage specification. They have been designed to operate from a single power supply over a wide range of voltages; however operation from split power supplies is also possible. They offer low power supply current independent of the magnitude of the power supply voltage.
 
The LM2901/2903 series comparators are designed to directly interface with TTL and CMOS. When operate from both plus and minus power supplies, the LM2901/2903 series comparators will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.
 
The dual devices are available in SO-8 and the quad devices available in SO-14 and TSSOP-14 with industry standard pinouts.
 
Both use green mold compound as standard.

Feature(s)

  • Wide power supply range:
  • Single supply: 2V to 36V
  • Dual supplies: ±1.0V to ±18V
  • Very low supply current drain– independent of supply voltage
    • LM2903: 0.6mA
    • LM2901: 0.9mA
  • Low input bias current: 25nA
  • Low input offset current: ±5nA
  • Typical offset voltage:
    • Non-A device: 2mV
    • A device: 1mV
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Low output saturation voltage:
    • LM2903: 200mV at 4mA
    • LM2901: 100mV at 4mA
  • Output voltage compatible with TTL, MOS and CMOS
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Embedded System
  • Precision Power Supplies
  • Industrial Control

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Minimum Supply Voltage (V)

2 V

Maximum Supply Voltage (V)

- V

Supply Current @ 5V (per Op Amp) (mA)

0.6 mA

Input Offset Voltage (Typ/Max)

- mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

0 V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Sink (mA)

16 mA

Number of Channels

2

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Output Type

Open Collector

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2548 2021-10-08 2022-01-08 Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT)
PCN-2527 2021-06-09 2021-09-09 Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test
(A/T) Site (CAT)
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site