Diodes Incorporated — Analog and discrete power solutions
Back to LM2901AQ

LM2901AQ

AUTOMOTIVE COMPLIANT QUAD DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LM2901Q/LM2901AQ/LM2903Q/LM2903AQ series comparators consist of four and two independent precision voltage comparators with very low input offset voltage specification. They are designed to operate from a single power supply over a wide range of voltages; however operation from split power supplies is also possible. They offer low power supply current independent of the magnitude of the power supply voltage.

The LM2901Q/LM2901AQ/LM2903Q/LM2903AQ series comparators are designed to directly interface with TTL and CMOS.

The LM2903Q/LM2903AQ dual devices are available in SO-8, MSOP8 and TSSOP-8 packages; and the LM2901Q/LM2901AQ quad devices are available in SO-14 and TSSOP-14 packages – all are in industry-standard pinouts.

All devices use “green” mold compound and have been qualified to AEC-Q100 Grade 1 and are automotive compliant, supporting PPAPs.

Feature(s)

  • Wide Power Supply Range:
    • Single Supply: 2V to 36V
    • Dual Supplies: ±1.0V to ±18V
  • Very Low Supply Current Drain – Independent of Supply Voltage
    • LM2903Q: 0.6mA
    • LM2901Q: 0.9mA
  • Low Input Bias Current: 25nA
  • Low Input Offset Current: ±5nA
  • Typical Offset Voltage:
    • Non-A Device: 2mV
    • A Device: 1mV
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage:
    • LM2903Q: 200mV at 4mA
    • LM2901Q: 100mV at 4mA
  • Output Voltage Compatible with TTL, MOS and CMOS
  • Qualified to AEC-Q100 Grade 1
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The LM2901Q/LM2901AQ/LM2903Q/LM2903AQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Minimum Supply Voltage (V)

2 V

Maximum Supply Voltage (V)

36 V

Supply Current @ 5V (per Op Amp) (mA)

0.9 mA

Input Offset Voltage (Typ/Max)

1 to 2 mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

- V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Sink (mA)

16 mA

Number of Channels

4

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Output Type

Open Collector

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2526 2021-06-09 2021-09-09 Additional Wafer Source (GFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test Site (CAT)