Diodes Incorporated — Analog and discrete power solutions
Back to LM2901

LM2901

QUAD DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LM2901/2903 series comparators consist of four and two independent precision voltage comparators with very low input offset voltage specification. They have been designed to operate from a single power supply over a wide range of voltages; however operation from split power supplies is also possible. They offer low power supply current independent of the magnitude of the power supply voltage.
 
The LM2901/2903 series comparators are designed to directly interface with TTL and CMOS. When operate from both plus and minus power supplies, the LM2901/2903 series comparators will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.
 
The dual devices are available in SO-8 and the quad devices available in SO-14 and TSSOP-14 with industry standard pinouts.
 
Both use green mold compound as standard.

Feature(s)

  • Wide power supply range:
    • Single supply: 2V to 36V
    • Dual supplies: ±1.0V to ±18V
  • Very low supply current drain– independent of supply voltage
    • LM2903: 0.6mA
    • LM2901: 0.9mA
  • Low input bias current: 25nA
  • Low input offset current: ±5nA
  • Typical offset voltage:
    • Non-A device: 2mV
    • A device: 1mV
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Low output saturation voltage:
    • LM2903: 200mV at 4mA
    • LM2901: 100mV at 4mA
  • Output voltage compatible with TTL, MOS and CMOS
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Embedded System
  • Precision Power Supplies
  • Industrial Control

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Minimum Supply Voltage (V)

2 V

Maximum Supply Voltage (V)

36 V

Supply Current @ 5V (per Op Amp) (mA)

0.9 mA

Input Offset Voltage (Typ/Max)

2 to 7 mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

0 V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Sink (mA)

16 mA

Number of Channels

4

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Output Type

Open Collector

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2527 2021-06-09 2021-09-09 Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test
(A/T) Site (CAT)
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site