Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 40 A |
Peak RepetitiveReverse VoltageVRRM (V) | 120 V |
Peak ForwardSurge CurrentIFSM(A) | 300 A |
Forward VoltageDrop VF(V) | 0.82 V |
Maximum ReverseCurrent IR (µA) | 60 µA |
@ VR (V) | 120 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.