Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

G20H150CTW (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

@ VR (V)

150

Configuration

Dual

Forward VoltageDrop VF(V)

0.82

MaximumAverageRectifiedCurrent IO (A)

20

Maximum ReverseCurrent IR (µA)

8

Peak ForwardSurge CurrentIFSM(A)

180

Peak RepetitiveReverse VoltageVRRM (V)

150

AEC Qualified

Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2579 2022-08-29 2023-02-28 Device End of Life (EOL)