PNP, 500V, 0.15A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Category |
High Voltage Transistor |
Polarity |
PNP |
RCE(sat) (mΩ) |
- |
VCEO, VCES (V) |
500 |
IC (A) |
0.15 |
ICM (A) |
0.5 |
PD (W) |
2 |
hFE (Min) |
100 |
hFE (@ IC) (A) |
0.001 |
hFE(Min 2) |
80 |
hFE (@ IC2) (A) |
0.05 |
VCE(sat) Max (mV) |
200 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.02/2 |
VCE(sat) (Max.2) (mV) |
500 |
VCE(sat) (@ IC/IB2) (A/mA) |
0.05/10 |
fT (MHz) |
60 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2737 | 2025-07-18 | 2025-10-17 | Qualification of New Deflashing and Tin Plating Line |