PNP, 40V, 4.8A, DFN2020-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | Low Saturation Transistor |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 4.8 |
ICM (A) | 8 |
PD (W) | 1.75 |
hFE (Min) | 240 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 150 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 370 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/50 |
fT (MHz) | 135 |