Diodes Incorporated — Analog and discrete power solutions
W DFN2020 3 SWP Type A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN2020-3 (SWP) (Type A)

Back to DXTN58012DJAW

DXTN58012DJAW

NPN, 12V, 6A, DFN2020-3

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • BVCEO > 12V
  • hFE Specified up to 6A for High Current Gain Hold Up
  • Low Profile 0.62mm High Package for Thin Applications
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotiveproducts/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC converters
  • Charging circuits
  • DC motor drivers
  • Power switches

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

Low Saturation Transistor

Polarity

NPN

VCEO, VCES (V)

12

IC (A)

6

ICM (A)

8

PD (W)

0.7

hFE (Min)

300

hFE (@ IC) (A)

1

hFE(Min 2)

200

hFE (@ IC2) (A)

6

VCE(sat) Max (mV)

55

VCE(SAT) (@ IC/IB) (A/mA)

1/10

VCE(sat) (Max.2) (mV)

110

VCE(sat) (@ IC/IB2) (A/mA)

3/30

fT (MHz)

100

Spice Model

DXTN58012DJAW.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products