Dual P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the on-state resistance (RD1D2(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Polarity |
P+P |
ESD Diodes (Y|N) |
Yes |
|VDS| (V) |
20 V |
|VGS| (±V) |
6 ±V |
|IDS| @TA = +25°C (A) |
3 A |
|IDS| @TC = +25°C (A) |
- A |
PD @TA = +25°C (W) |
1.2 W |
PD @TC = +25°C (W) |
- W |
RDS(ON)Max@ VGS(10V) (mΩ) |
- mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
55 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) |
80 mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) |
120 mΩ |
|VGS(TH)| Min (V) |
0.5 V |
|VGS(TH)| Max (V) |
1.1 V |
QG Typ @ |VGS| = 4.5V (nC) |
2.1 nC |
QG Typ @ |VGS| = 10V (nC) |
- nC |
CISS Typ (pF) |
269 pF |
CISS Condition @|VDS| (V) |
10 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |