60V Complementary Pair Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in: general-purpose interfacing switches, power-management functions, and analog switches.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60,60 V |
|VGS| (±V) | 20,20 ±V |
|IDS| @TA = +25°C (A) | 480,238 A |
PD @TA = +25°C (W) | 0.8 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 1700,NA mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 3000(4.5V),8000(5V) mΩ |
|VGS(TH)| Min (V) | 1,0.8 V |
|VGS(TH)| Max (V) | 2.5,2.1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.51,0.6(5V) nC |
QG Typ @ |VGS| = 10V (nC) | 1.04,NA nC |
CISS Typ (pF) | 41,42 pF |
CISS Condition @|VDS| (V) | 30,30 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.