Diodes Incorporated — Analog and discrete power solutions
Back to DGD21814M

DGD21814M

HIGH-SIDE AND LOW-SIDE GATE DRIVER IN SO-14

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD21814M is a high voltage / high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half bridge configuration. High-voltage processing techniques enable the DGD21814M’s highside to switch to 600V in a bootstrap operation.


The DGD21814M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.


The DGD21814M is offered in SO-14 (Type TH) package and the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Floating High-side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in a Half Bridge Configuration
  • 1.9A Source / 2.3A Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Wide Low-side Gate Driver and Logic Supply: 10V to 20V
  • Logic Input (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low Side Drivers
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony free. “Green” Device (Note 3)

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Offset Voltage Max (V)

600 V

Inputs

HIN, LIN

Output Current IO+ (Typ) (mA)

1900 mA

Output Current IO- (Typ) (mA)

2300 mA

tON (Typ) (ns)

180 ns

tOFF (Typ) (ns)

220 ns

tR (Typ) (ns)

40 ns

tF (Typ) (ns)

20 ns

Related Content

Packages

Technical Documents

SPICE Model

Application Notes

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products