Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD21064 (Obsolete)

HIGH-SIDE AND LOW-SIDE GATE DRIVER IN SO-14

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD21064 is a high voltage / high speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD21064’s high-side to switch to 600V in a bootstrap operation.

The DGD21064 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.

The DGD21064 is available in a 14-pin SO (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in Half Bridge Configuation
  • Outputs Tolerant to Negative Transients
  • Wide Logic and Low-Side Gate Driver Supply Voltage: 10V to 20V
  • Wide Logic Supply Voltage Offset Voltage: -5V to 5V
  • Logic Input (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low Side Drivers
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

HIN, LIN

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

600

Output Current IO+ (Typ) (mA)

290

tF (Typ) (ns)

35

tOFF (Typ) (ns)

200

tON (Typ) (ns)

220

tR (Typ) (ns)

100

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2502 2021-03-15 2021-09-15 Device End of Life (EOL)