Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD2104A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2104A is a high voltage / high speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High voltage processing techniques enable the DGD2104A’s high side to switch to 600V in a bootstrap operation.

The DGD2104A logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. DGD2104A has a fixed internal deadtime of 520ns (typical).

The DGD2104A is offered in the SO-8 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in a Half Bridge Configuration
  • 210mA Source/360mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 520ns to Protect MOSFETs
  • Wide Low Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (IN and SD*) 3.3V Capability
  • Schmitt Triggered Logic Inputs
  • Undervoltage Lockout for VCC (Logic and Low Side Supply)
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony free. “Green” Device

Application(s)

  • Motor Control
  • AC-DC Power Supplies

Specifications & Technical Documents

Product Parameters

Inputs

IN, SD (Enable Low)

Internal Deadtime (Typ)

520

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

360

Output Current IO+ (Typ) (mA)

210

tF (Typ) (ns)

50

tOFF (Typ) (ns)

150

tON (Typ) (ns)

680

tR (Typ) (ns)

100

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products