Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DGD21042 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD21042 is a high-voltage / high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High-voltage processing techniques enable the DGD21042’s high side to switch to 600V in a bootstrap operation.

The DGD21042 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction. The DGD21042 has a fixed internal deadtime of 430ns (typical).

The DGD21042 is offered in the SO-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 600V
  • Drives two N-Channel MOSFETs or IGBTs in a Half Bridge Configuration
  • 290mA Source / 600mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 430ns to Protect MOSFETs
  • Wide Low-Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (IN and SD*) 3.3V Capability
  • Schmitt Triggered Logic Inputs
  • Undervoltage Lockout for VCC (Logic and Low Side Supply)
  • Extended Temperature Range: -40°C To +125°C

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

IN, SD (Enable Low)

Internal Deadtime (Typ)

430

Offset Voltage Max (V)

600

Output Current IO- (Typ) (mA)

600

Output Current IO+ (Typ) (mA)

290

tF (Typ) (ns)

35

tOFF (Typ) (ns)

150

tON (Typ) (ns)

680

tR (Typ) (ns)

70

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2502 2021-03-15 2021-09-15 Device End of Life (EOL)