Diodes Incorporated — Analog and discrete power solutions
SO 8 Standard

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8 (Standard)

Back to DGD2103M

DGD2103M

HALF-BRIDGE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2103M is a high-voltage / high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half-bridge configuration. High voltage processing techniques enable the DGD2103M’s high side to switch to 600V in a bootstrap operation.

The DGD2103M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver output features high pulse current buffers designed for minimum driver cross conduction. DGD2103M has a fixed internal deadtime of 420ns (typical).

The DGD2103M is offered in the SO-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 600V
  • Drives Two N-channel MOSFETs or IGBTs in a Half-Bridge Configuration
  • Designed for enhanced performance in noisy motor applications
  • 290mA Source/600mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 420ns to Protect MOSFETs
  • Wide Low Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (HIN and LIN*) 3.3V Capability
  • Schmitt Triggered Logic Inputs
  • Undervoltage Lockout for VCC (Logic and Low Side Supply)
  • Extended Temperature Range: -40°C to +125°C

Application(s)

  • Motor Controls

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

600 V

Inputs

HIN, LIN (Out of Phase)

Output Current IO+ (Typ) (mA)

290 mA

Output Current IO- (Typ) (mA)

600 mA

Internal Deadtime (Typ)

420 ns

tON (Typ) (ns)

680 ns

tOFF (Typ) (ns)

150 ns

tR (Typ) (ns)

70 ns

tF (Typ) (ns)

35 ns

Related Content

Packages

Applications

Technical Documents

SPICE Model

Application Notes

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products