HALF-BRIDGE GATE DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Inputs |
HIN, LIN (Out of Phase) |
|---|---|
Internal Deadtime (Typ) |
520 |
Offset Voltage Max (V) |
600 |
Output Current IO- (Typ) (mA) |
600 |
Output Current IO+ (Typ) (mA) |
290 |
tF (Typ) (ns) |
35 |
tOFF (Typ) (ns) |
150 |
tON (Typ) (ns) |
680 |
tR (Typ) (ns) |
70 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |