Diodes Incorporated — Analog and discrete power solutions
Back to DGD1504

DGD1504

HALF-BRIDGE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ DGD1504 is a high-voltage/high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half bridge configuration. High-voltage processing techniques enable the DGD1504’s high side to switch to 250V in a bootstrap operation.

The DGD1504 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high-pulse current buffers
designed for minimum driver cross conduction. The DGD1504 has a fixed internal deadtime of 430ns (typical).

The DGD1504 is offered in the SO-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 250V
  • Drives two N-Channel MOSFETs or IGBTs in a Half Bridge Configuration
  • 290mA Source / 600mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 430ns to Protect MOSFETs
  • Wide Low-Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (IN and SD*) 3.3V Capability
  • Schmitt Triggered Logic Inputs
  • Undervoltage Lockout for VCC (Logic and Low Side Supply)
  • Extended Temperature Range: -40°C To +125°C

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

250 V

Inputs

IN, SD (Enable Low)

Output Current IO+ (Typ) (mA)

290 mA

Output Current IO- (Typ) (mA)

600 mA

Internal Deadtime (Typ)

430 ns

tON (Typ) (ns)

680 ns

tOFF (Typ) (ns)

150 ns

tR (Typ) (ns)

70 ns

tF (Typ) (ns)

35 ns

Related Content

Packages

Applications

Technical Documents

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products