Diodes Incorporated — Analog and discrete power solutions
V DFN3035 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. V-DFN3035-8

Back to DGD1003

DGD1003

HALF-BRIDGE GATE DRIVER IN V-DFN3035-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD1003 is a high-voltage / high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half-bridge configuration. High voltage processing techniques enable the DGD1003’s high side to switch to 150V in a bootstrap operation.

The DGD1003 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver output features high pulse current buffers designed for minimum driver cross conduction. The DGD1003 has a fixed internal deadtime of 420ns (typical).

The DGD1003 is offered in the V-DFN3035-8 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • Floating High-Side Driver in Bootstrap Operation to 150V
  • Drives Two N-Channel MOSFETs or IGBTs in a Half-Bridge Configuration
  • 290mA Source/600mA Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Dead Time of 420ns to Protect MOSFETs
  • Wide Low Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (HIN and LIN*) 3.3V Capability
  • Schmitt Triggered Logic Inputs
  • Undervoltage Lockout for VCC (Logic and Low Side Supply)
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC Converters
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Offset Voltage Max (V)

150 V

Inputs

HIN, LIN*

Output Current IO+ (Typ) (mA)

290 mA

Output Current IO- (Typ) (mA)

600 mA

Internal Deadtime (Typ)

420 ns

tON (Typ) (ns)

680 ns

tOFF (Typ) (ns)

150 ns

tR (Typ) (ns)

70 ns

tF (Typ) (ns)

35 ns

Related Content

Packages

Technical Documents

SPICE Model

Application Notes

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products