Diodes Incorporated — Analog and discrete power solutions
V QFN3030 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. V-QFN3030-8 (Standard)

Back to Inactive Datasheet Archive

DGD0597FU (NRND)

NRND = Not Recommended for New Design

High-Frequency High-Side and Low-Side Gate Driver in QFN3030-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD0597FU is a high-frequency, high-side and low-side gate driver capable of driving N-channel MOSFETs in a half-bridge configuration. The floating high-side driver is rated up to 40V and provides a 5V gate drive to the MOSFETs.

The device’s logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO will protect ICs and MOSFETs with loss of supply.

Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller and more compact power-switching design using smaller associated components. The DGD0597FU is offered in the V-QFN3030-8 (Standard) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • 40V floating high-side driver
  • Low VCC operating voltage: 4.5V to 5.5V
  • Drives two N-channel logic-level MOSFETs in a half-bridge configuration
  • 5A source / 2.5A sink output current capability
  • Internal bootstrap diode included
  • 4V UVLO with 0.4V hysteresis
  • Fast rise and fall times (7ns/5ns)
  • Propagation delay typical of 14ns
  • Delay matching typical of 2.5ns
  • Extended temperature range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Wireless power chargers
  • Motor drives
  • Logic-level MOSFET gate drivers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Inputs

HIN, LIN

Offset Voltage Max (V)

40

Output Current IO- (Typ) (mA)

2500

Output Current IO+ (Typ) (mA)

1500

tF (Typ) (ns)

5

tOFF (Typ) (ns)

14

tON (Typ) (ns)

14

tR (Typ) (ns)

7

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2757 2025-07-23 2026-01-22 Product End of Life (EOL)