Diodes Incorporated — Analog and discrete power solutions
V QFN3030 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. V-QFN3030-8 (Type TH)

Back to Inactive Datasheet Archive

DGD0590A (NRND)

NRND = Not Recommended for New Design

HIGH FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN V-QFN3030-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD0590A is a high-frequency high-side and low-side gate driver capable of driving N-channel MOSFETs in a half-bridge configuration. The floating high-side driver is rated up to 40V and the provides a 5V gate drive to the MOSFETs.

The DGD0590A logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO will protect ICs and MOSFETs with loss of supply.

Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. The DGD0590A is offered in the V-QFN3030-8 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • 40V Floating High-Side Driver
  • Low VCC Operating Voltage: 4.5V to 5.5V
  • Drives Two N-channel Logic Level MOSFETs in a Half-Bridge Configuration
  • High-Side 1.0A Source / 1.0A Sink and Low-Side 1.0A Source / 3.0A Sink Output Current Capability
  • Internal Bootstrap Diode Included
  • 3.4V UVLO with 0.4V Hysteresis
  • Fast Rise and Fall Times (27ns/17ns) with 3nF Load
  • Propagation Delay Typical of 16ns for High-Side and 12ns for Low-Side
  • Extended Temperature Range: -40°C to +125°C

Application(s)

  • Wireless Power Charger
  • Motor Drive
  • Logic Level MOSFET Gate Driver

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Inputs

HIN, LIN

Offset Voltage Max (V)

40

Output Current IO- (Typ) (mA)

1000/3000

Output Current IO+ (Typ) (mA)

1000

tF (Typ) (ns)

29

tOFF (Typ) (ns)

17

tON (Typ) (ns)

16

tR (Typ) (ns)

27

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2518 2021-06-29 2021-09-29 Qualification of Additional Diodes Internal Assembly & Test (A/T) Site (SAT)