Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0590 is a high-frequency high-side and low-side gate driver capable of driving N-channel MOSFETs in a half-bridge configuration. The floating high-side driver is rated up to 50V and provides a 5V gate drive to the MOSFETs.
The DGD0590 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO protects ICs and MOSFETs with loss of supply.
Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. The DGD0590 is offered in the V-QFN3030-8 (Type TH) package and operates over an extended -40°C to +125°C temperature range.
• 50V Floating High-Side Driver
• Low VCC Operating Voltage: 4.5V to 5.5V
• Drives Two N-Channel Logic Level MOSFETs in a Half-Bridge
Configuration
• High-Side 1.0A Source / 1.0A Sink and Low-Side 1.0A Source / 3.0A Sink Output Current Capability
• Internal Bootstrap Diode Included
• 3.4V UVLO with 0.4V Hysteresis
• Fast Rise and Fall Times (27ns/17ns) with 3nF Load
• Propagation Delay Typical of 16ns for High-Side and 12ns for Low-Side
• Extended Temperature Range: -40°C to +125°C
• Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
• Halogen and Antimony free. “Green” Device (Note 3)
• Wireless Power Charger
• Motor Drive
• Logic Level MOSFET Gate Driver
Inputs |
HIN, LIN |
|---|---|
Offset Voltage Max (V) |
50 |
Output Current IO- (Typ) (mA) |
1000/3000 |
Output Current IO+ (Typ) (mA) |
1000 |
tF (Typ) (ns) |
29 |
tOFF (Typ) (ns) |
17 |
tON (Typ) (ns) |
16 |
tR (Typ) (ns) |
27 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |