Diodes Incorporated — Analog and discrete power solutions
U DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-10

Back to DGD05791U

DGD05791U

High Frequency High-Side and Low-Side Gate Driver in DFN3030-10

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD05791U is a high-frequency, high-side and low-side gate driver capable of driving N-channel MOSFETs in a half-bridge configuration. The floating high-side driver is rated up to 100V in a bootstrap configuration.

The DGD05791U logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO for high-side and low-side will protect MOSFETs with loss of supply. Cross conduction prevention logic also protects MOSFETs by preventing the HO and LO being on at the same time.

Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power-switching design, using smaller associated components. The DGD05791U is offered in the U-DFN3030-10 package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • 100V floating high-side driver
  • Drives two N-channel MOSFETs in a half-bridge configuration
  • 5A source / 2.5A sink output current capability
  • Undervoltage lockout for high-side and low-side drivers
  • Delay matching maximum of 10ns
  • Propagation delay typical of 60ns
  • Logic input (HIN, LIN and EN) 3.3V capability
  • Ultra-low standby currents (<1µA)
  • Extended temperature range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/productdefinitions/

Application(s)

  • DC-DC converters
  • Motor controls
  • Battery-powered hand tools
  • Class-D power amplifiers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Offset Voltage Max (V)

100 V

Inputs

HIN, LIN, EN

Output Current IO+ (Typ) (mA)

1500 mA

Output Current IO- (Typ) (mA)

2500 mA

tON (Typ) (ns)

65 ns

tOFF (Typ) (ns)

58 ns

tR (Typ) (ns)

19 ns

tF (Typ) (ns)

15 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products