Diodes Incorporated — Analog and discrete power solutions
MSOP 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-10

W DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN3030-10 (Type TH)

Back to Inactive Datasheet Archive

DGD05463 (NRND)

NRND = Not Recommended for New Design

HIGH FREQUENCY HALF-BRIDGE GATE DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD05463 is a high-frequency half-bridge gate driver capable of driving n-channel MOSFETs in a half-bridge configuration. The floating high-side driver is rated up to 50V.

The DGD05463 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. UVLO for high-side and low-side will protect a MOSFET with loss of supply. To protect MOSFETs, cross conduction prevention logic prevents the HO and LO outputs from being on at the same time.

Fast and well-matched propagation delays allow a higher switching frequency, which enable a smaller, more compact power switching design using smaller associated components. The DGD05463 is offered in the W-DFN3030-10 (Type TH) and MSOP-10 packages and operates over an extended -40°C to +125°C temperature range.  

Feature(s)

  • 50V Floating High-Side Driver
  • Drives Two N-Channel MOSFETs in a Half-Bridge Configuration
  • 5A Source / 2.5A Sink Output Current Capability
  • Internal Bootstrap Diode Included
  • Undervoltage Lockout for High-Side and Low-Side Drivers
  • Programmable Deadtime to Protect MOSFETs
  • Logic Input (IN and EN) 3.3V Capability
  • Ultra-Low Standby Currents (< 1µA)
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC converters
  • Motor controls
  • Battery-powered hand tools
  • eCig devices
  • Class-D power amplifiers

Specifications & Technical Documents

Product Parameters

Inputs

IN, EN

Internal Deadtime (Typ)

70

Offset Voltage Max (V)

50

Output Current IO- (Typ) (mA)

2500

Output Current IO+ (Typ) (mA)

1500

tF (Typ) (ns)

12

tOFF (Typ) (ns)

22

tON (Typ) (ns)

96

tR (Typ) (ns)

17

Related Content

Packages

Applications

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2645 2023-09-11 2023-12-11 Datasheet Revision Due to Maximum VBSUV+ and VCCUV+ Specification Limit Change