* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DATE=04JAN2023 *VERSION=1.0 * block symbol definitions .subckt dgd05463 VCC VB HO VS NC DT EN IN COM LO C1 uvvc COM 10p S1 COM hinst IN COM SLIN C2 hinst COM 0.01p D1 COM IN DMOD D2 IN VCC DMOD R1 IN COM 200k R2 bias1 hinst 100k S2 COM uvvc N001 COM SUVCC S3 COM N002 EN COM SDIN C3 hinstb COM 0.01p R3 EN COM 200k R4 N002 bias1 100k D3 COM EN DMOD D4 EN VCC DMOD C4 cdh COM 50n C5 ondlyh COM 10p C6 ondlyl COM 10p D5 COM N001 DMOD R5 N001 COM 400k D6 COM VS DMODH D7 VS VB DMOD C7 dlyoutl COM 10p S4 drvlp illp dlyoutl COM SRSTP S5 illn drvln dlyoutl COM SRSTN R6 drvlp LO 2.25 tol=1 R7 drvln LO 1.5 tol=1 C8 LO COM 3.5n D8 COM LO DMOD D9 LO N001 DMOD R8 VB VS 400k C9 onh COM 10p S6 drvhp ilhp onh COM SRSTP S7 ilhn drvhn onh COM SRSTN R9 drvhp HO 2.25 tol=1 R10 drvhn HO 1.5 tol=1 C10 HO VS 3.5n D10 VS HO DMOD D11 HO VB DMOD R11 uvvc bias1 1k S8 COM uvbs VB VS SUVCC C11 uvbs COM 10p R12 uvbs bias2 1k tol=1 XX1 cdh offconth offdlyh N001 ideal_comparator XX2 onconth cdh ondlyh N001 ideal_comparator XX3 cdl offcontl offdlyl N001 ideal_comparator XX4 oncontl cdl ondlyl N001 ideal_comparator D12 COM VB DMODH E1 bias1 COM N001 COM 1 E2 bias2 COM N001 COM 1 C12 cdl COM 50n XX5 lino uvvc lovc N001 ideal_nand_2 XX6 uvvc hino hivc N001 ideal_nand_2 BdlyOff1 offcontl COM V=(V(VCC)-V(VCC)*EXP(-22n/50.5n)) BdlyOn1 oncontl COM V=V(VCC)*EXP(-33n/50.5n) BdlyOff2 offconth COM V=(V(VCC)-V(VCC)*EXP(-22n/50.5n)) BdlyOn2 onconth COM V=V(VCC)*EXP(-33n/50.5n) XX7 lovc cdl N001 ideal_buffercd XX8 hivc cdh N001 ideal_buffercd XX9 ondlyh dlyouth onhrs N001 nor_2 XX10 offdlyh onhrs dlyouth N001 nor_2 XX11 ondlyl dlyoutl onlrs N001 nor_2 XX12 offdlyl onlrs dlyoutl N001 nor_2 C13 dlyouth COM 10p XX13 uvbs dlyouth onh N001 ideal_and_2 C14 hdelay COM {Cdelay} C15 ldelay COM {Cdelay} XX15 hinst hinstb N001 ideal_inverter XX17 hdelay hdelayb N001 ideal_inverter XX18 hinstb linstb N001 ideal_inverter XX19 ldelay ldelayb N001 ideal_inverter E3 bias4 VS HO drvhn 1 R17 bias4 dlyhn 10k C16 dlyhn VS 10p E4 bias5 VS drvhp HO 1 R18 bias5 dlyhp 10k C17 dlyhp VS 10p S9 ilhp VB dlyhp VS SILIMP S10 VS ilhn dlyhn VS SILIMN E5 bias6 COM LO drvln 1 R19 bias6 dlyln 10k C18 dlyln COM 10p E6 bias7 COM drvlp LO 1 R20 bias7 dlylp 10k C19 dlylp COM 10p S11 illp N001 dlylp COM SILIMP S12 COM illn dlyln COM SILIMN S13 COM hdelay hinst COM SDIN S14 COM ldelay hinstb COM SDIN DDT1 N001 N003 DMOD XX14 linstb N002 hdelayb N001 lino ideal_nor_3 XX16 hinstb N002 ldelayb N001 hino ideal_nor_3 F1 N001 hdelay V1 0.5 F2 N001 ldelay V1 0.5 V1 N003 DT 0 D13 N001 VB Dboost S15 N001 VCC EN COM SDIN .MODEL DMOD D(IS=1.0e-14 RS=0.01 N=1 EG=1.11 XTI=3 BV=25 IBV=10u CJO=0 VJ=0.75 M=0.333 FC=0.5 TT=0 KF=0 AF=1) .MODEL DMODH D(IS=1.0e-14 RS=0.01 N=1 EG=1.11 XTI=3 BV=60 IBV=5u CJO=0 VJ=0.75 M=0.333 FC=0.5 TT=0 KF=0 AF=1) .MODEL SRSTN SW(Ron=10Meg Roff=1m Vt=1.5 Vh=1.2) .MODEL SRSTP SW(Ron=1m Roff=10Meg Vt=1.5 Vh=1.2) .MODEL SLIN SW(Ron=10Meg Roff=1m Vt=1.5 Vh=0.15) .MODEL SUVCC SW(Ron=10Meg Roff=1m Vt=3.55 Vh=0.25) .param Cdelay=3.82p T1=-40 T2=25 T3=125 V1=10 V2=15 V3=20 toffT2=22n tonT2=33n .MODEL SILIMN SW(Ron=4.5 Roff=1m Vt=3.75 Vh=0.01) .MODEL SILIMP SW(Ron=5.75 Roff=1m Vt=3.375 Vh=0.01) .MODEL SDIN SW(Ron=1m Roff=100Meg Vt=1.5 Vh=0.15) .MODEL Dboost D(IS=1.5f RS=8.5 CJO=150p M=0.3 VJ=0.75 ISR=1p BV=100 Ibv=5u) .ends dgd05463 .subckt ideal_comparator 1 2 3 VDD S3 3 VDD 1 2 switmod S4 0 3 2 1 switmod .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_comparator .subckt ideal_nand_2 A B Y Vdd S1 Y Vdd Vtrip A switmod S2 N001 Y A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 Y Vdd Vtrip B switmod S5 0 N001 B Vtrip switmod C1 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_nand_2 .subckt ideal_buffercd A Y Vdd S3 Y Vdd A N001 switmodcd S4 0 Y N001 A switmodcd E1 N001 0 Vdd 0 0.5 C1 Y 0 10p .model switmodcd SW(Ron=1 Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_buffercd .subckt nor_2 A B Y Vdd M1 Y B N001 Vdd PFET l=1u w=100u M2 N001 A Vdd Vdd PFET l=1u w=100u M3 Y B 0 0 NFET l=1u w=50u M4 Y A 0 0 NFET l=1u w=50u .MODEL PFET PMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.6 PHI=0.7 VTO=-0.9 DELTA=0.1 UO=250 ETA=0 THETA=0.1 + KP=40E-6 VMAX=5E4 KAPPA=1 RSH=0 NFS=1E12 TPG=-1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ=0.5 CJSW=300E-12 MJSW=0.5) .MODEL NFET NMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.5 PHI=0.7 VTO=0.8 DELTA=3.0 UO=650 ETA=3.0E-6 THETA =0.1 + KP=120E-6 VMAX=1E5 KAPPA=0.3 RSH=0 NFS=1E12 TPG=1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ= 0.5 CJSW=300E-12 MJSW=0.5) .ends nor_2 .subckt ideal_and_2 A B Y Vdd S1 N001 Vdd Vtrip A switmod S2 N002 N001 A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 N001 Vdd Vtrip B switmod S5 0 N002 B Vtrip switmod S4 Y Vdd Vtrip N001 switmod S6 0 Y N001 Vtrip switmod C1 N001 0 10p C2 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.000001) .ends ideal_and_2 .subckt ideal_inverter A Y Vdd S3 Y Vdd N001 A switmod S4 0 Y A N001 switmod E1 N001 0 Vdd 0 0.5 C1 Y 0 10p .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_inverter .subckt ideal_nor_3 A B C Vdd Y S1 Y N002 Vtrip A switmod S2 0 Y A Vtrip switmod E1 Vtrip 0 Vdd 0 0.5 S3 N002 N001 Vtrip B switmod S5 0 Y B Vtrip switmod C1 Y 0 10p S4 N001 Vdd Vtrip C switmod S6 0 Y C Vtrip switmod .model switmod SW(Ron=1m Roff=10Meg Vt=0 Vh=0.00001) .ends ideal_nor_3 ****************************************************************************** * (c) 2023 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ******************************************************************************