Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT363

Back to Inactive Datasheet Archive

DDC114EUQ (NRND)

NRND = Not Recommended for New Design

Dual NPN, 50V, 0.1A, SOT363

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

Category

R1=R2

IC Max (mA)

100

PD (mW)

200

Polarity

NPN + NPN

VCEO (V)

50

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2462 2020-05-08 2021-04-11 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive)