1 Channel Bi-Directional TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed in X1-DFN1006-2 to protect sensitive electronics from the damage due to ESD and other transient. The combination of small size makes it ideal to pass IEC61000-4-2 discharging transient.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Bidirectional |
Channel Input CapacitanceCT Typ (pF) | 12 pF |
Reverse Standoff Voltage VRWM(V) | 36 V |
Breakdown VoltageVBR Min(V) | 40 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | N/A µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 2 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 60 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±25 kV |