Diodes Incorporated — Analog and discrete power solutions
Back to D22V0M1U2LP

D22V0M1U2LP

1 Channel Unidirectional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD and surge. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.50mm Typical) and Ultra-Small PCB Footprint Area (1.1mm x 0.7mm max) Suitable for Compact Portable Electronics
  • One Channel of ESD and Surge Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets
  • Portable electronics
  • Computers and peripherals

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Configuration

Unidirectional

Channel Input CapacitanceCT Typ (pF)

100 pF

Reverse Standoff Voltage VRWM(V)

22 V

Breakdown VoltageVBR Min(V)

23.1 V

Typ Reverse Leakage Current IR @ VRWM Max(µA)

0.5 µA

Maximum Peak Pulse Current IPP @ 8x20μs Max

8

Maximum Clamping Voltage @ Max Peak Pulse Current VC (V)

38.5 V

VESD IEC61000-4-2 Contact Discharge(kV)

±20 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.