Complementary, 45V, 0.1A, SOT563
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Category |
Small Signal Transistor |
Polarity |
NPN |
VCEO, VCES (V) |
45 |
IC (A) |
0.1 |
ICM (A) |
0.2 |
PD (W) |
0.15 |
hFE (Min) |
200. 220 |
hFE (@ IC) (A) |
0.002 |
VCE(sat) Max (mV) |
250, 300 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.01/0.5 |
VCE(sat) (Max.2) (mV) |
600, 650 |
VCE(sat) (@ IC/IB2) (A/mA) |
0.1/5 |
fT (MHz) |
100 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2615 | 2023-02-02 | 2023-05-02 | Datasheet Revision Due to Maximum VBE(on) Specification Limit Change - Automotive |
| PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |