Complementary, 45V, 0.1A, SOT563
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Category |
Small Signal Transistor |
Polarity |
NPN |
VCEO, VCES (V) |
45 |
IC (A) |
0.1 |
ICM (A) |
0.2 |
PD (W) |
0.15 |
hFE (Min) |
200. 220 |
hFE (@ IC) (A) |
0.002 |
VCE(sat) Max (mV) |
250, 300 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.01/0.5 |
VCE(sat) (Max.2) (mV) |
600, 650 |
VCE(sat) (@ IC/IB2) (A/mA) |
0.1/5 |
fT (MHz) |
100 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2609 | 2023-02-02 | 2023-05-02 | Datasheet Revision Due to Maximum VBE(on) Specification Limit Change |
| PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
| PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |