Diodes Incorporated — Analog and discrete power solutions
W DFN2020 3 SWP Type A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN2020-3 (SWP) (Type A)

Back to BC53-16PAWQ

BC53-16PAWQ

PNP, 80V, 1A, DFN2020-3 SWP

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • BVCEO > -80V
  • IC = -1A High Continuous Collector Current
  • ICM = -2A Peak Pulse Current
  • Low Saturation Voltage VCE(sat) < -500mV @ -0.5A
  • Low-Profile, 0.62mm-High Package for Thin Applications
  • Sidewall Tin Plating for Wettable Flanks in AOI
  • 4mm2 Footprint, 50% Smaller Than SOT23
  • Complementary NPN Type: BC56-16PAWQ
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The BC53-16PAWQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Medium Power Transistor

Polarity

PNP

VCEO, VCES (V)

80

IC (A)

1

ICM (A)

2

PD (W)

0.5

hFE (Min)

100

hFE (@ IC) (A)

0.15

hFE(Min 2)

40

hFE (@ IC2) (A)

0.5

VCE(sat) Max (mV)

500

VCE(SAT) (@ IC/IB) (A/mA)

0.5/50

fT (MHz)

150

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products