SURFACE MOUNT SWITCHING DIODE ARRAY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Surface mount switching diode array.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Dual-Dual, Com. Anode |
Polarity |
Anode, Cathode |
Power Rating(mW) |
350 mW |
ESD Diodes (Y|N) |
No |
Peak RepetitiveReverse VoltageVRRM (V) |
100 V |
Reverse RecoveryTime trr (ns) |
4 ns |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω |
4 |
V(BR)R (V) Min @IR=100μA |
100V@2.5?A |
Maximum Average Rectifier Current IO (mA) |
250 mA |
Maximum Peak Forward Surge Current IFSM (A) |
4 A |
Forward Voltage Drop VF @ IF (mA) |
0.715, 1 mA |
Maximum ReverseCurrent IR (µA) |
0.5 µA |
TotalCapacitance CT (pF) |
1.5 pF |
VF(V) Max @ IF=100mA |
1 |
Maximum Reverse Current IR @ VR (V) |
80 V |
VF(V) Max @ IF=10mA |
0.855 |
IR(uA) Max @ VR=80V |
0.5 |
CT(pF) Max @ VR = 0V, f = 1MHz |
1.5 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |