Diodes Incorporated — Analog and discrete power solutions
U FLGA1616 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-FLGA1616-8

Back to AZV3002

AZV3002

Dual Channel Low Power Comparator with Push-Pull Outputs

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AZV3002 is a dual channel comparators developed for new generation low-power comparator family for battery powered devices and systems requiring low voltage operation. The supply current each comparator typically consumes is 6μA to extend battery life. It is guaranteed to operate at a low voltage of 1.6V and is fully operational up to 5.5V. These features make the AZV3002 convenient for use in 1.8V, 3.0V and 5.0V systems and perfectly suitable for battery-powered devices from its low-power characteristics.

The AZV3002 has complementary push-pull output stage comprised of P- and N-Channel MOSFET for each comparator capable of driving rail-to-rail output swing.

The whole family is packaged in miniaturized packaging to reduce the space needed on PCB boards. The AZV3002 is available in U-FLGA1616-8.

Feature(s)

  • Low Supply Current: 6μA (typical)
  • Wide Supply Voltage Range: 1.6~5.5V
  • Rail to Rail Input/Output Performance
  • Push-Pull Output Structure
  • Propagation Delay: 0.8μs (typical)
  • Low Input Bias Current: 1pA (typical)
  • No Phase Inversion with Overdrive Input Signals
  • Internal Hysteresis
  • U-FLGA1616-8: Available in “Green” Molding Compound (No Br. Sb.)
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Mobile Phones
  • Pad
  • Battery Powered Devices
  • Alarm and Security Systems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Minimum Supply Voltage (V)

1.3 V

Maximum Supply Voltage (V)

5.5 V

Supply Current @ 5V (per Op Amp) (mA)

0.006 mA

Input Offset Voltage (Typ/Max)

0.5 to 3 mV

Input Bias Current typ (nA)

0.001 nA

Minimum Input Common Mode Voltage (V)

0 V

Maximum Input Common Mode Voltage (V)

VCC V

Output Current Sink (mA)

- mA

Number of Channels

2

Operating Ambient Temperature Range (°C)

-40 to 85 °C

Output Type

Push-Pull

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products