Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ494A/C is a voltage mode pulse width modulation switching regulator control circuit designed primarily for power supply control. The AZ494A/C consists of a reference voltage circuit, two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, and an output control circuit. The precision of voltage reference (VREF) is improved up to ± 1% through trimming and this provides a better output voltage regulation. The AZ494A/C provides for pushpull or single-ended output operation, which can be selected through the output control. The difference between AZ494A and AZ494C is that they have 4.95V and 5V reference voltage respectively.
· Stable 4.95V/5V Reference Voltage Trimmed to ±1.0% Accuracy · Uncommitted Output TR for 200mA Sink or Source Current · Single-End or Push-Pull Operation Selected by Output Control · Internal Circuitry Prohibits Double Pulse at Either Output · Complete PWM Control Circuit with Variable Duty Cycle · On-Chip Oscillator with Master or Slave Operation
· SMPS · Back Light Inverter · Charger
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
| PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
| PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |
| PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |