Diodes Incorporated — Analog and discrete power solutions
Back to AS339

AS339

QUAD DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS339/339A consists of four independent precision voltage comparators with a typical offset voltage of 2.0mV and high gain. They are specifically designed to operate from a single power supply over a wide range of voltages. Operation from split power supply is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

The AS339/339A series are compatible with industry standard 339. The AS339A has more stringent input offset voltage than the AS339.

The AS339/339A is available in SO-14 package.

Feature(s)

  • Wide Supply Voltage Range
    • Single Supply: 2.0V to 36V
    • Dual Supplies: ±1.0V to ±18V
  • Low Supply Current Drain: 0.9mA
  • Low Input Bias Current: 25nA (Typical)
  • Low Input Offset Current: ±5.0nA (Typical)
  • Low Input Offset Voltage: 2.0mV (Typical)
  • Input Common Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equals to the Power Supply Voltage
  • Low Output Saturation Voltage: 200mV at 4mA
  • Open Collector Output
  • Lead-Free Package: SO-14
    • Totally Lead-Free; RoHS Compliant (Notes 1 & 2)
  • Lead-Free Package, Available in “Green” Molding Compound: SO-14
    • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
    • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery chargers
  • Cordless telephones
  • Switching power supplies
  • DC-DC modules
  • PC motherboards
  • Communication equipment

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Minimum Supply Voltage (V)

2 V

Maximum Supply Voltage (V)

36 V

Supply Current @ 5V (per Op Amp) (mA)

0.9 mA

Input Offset Voltage (Typ/Max)

2 to 5 mV

Input Bias Current typ (nA)

25 nA

Minimum Input Common Mode Voltage (V)

0 V

Maximum Input Common Mode Voltage (V)

VCC -1.5 V

Output Current Sink (mA)

16 mA

Number of Channels

4

Operating Ambient Temperature Range (°C)

-40 to 85 °C

Output Type

Open Collector

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2707 2024-12-30 2025-06-30 Product End of Life (EOL)
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.
PCN-2527 2021-06-09 2021-09-09 Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test
(A/T) Site (CAT)