Diodes Incorporated
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
Back to Operational Amplifiers

AS333

1.8v, Micropower CMOS Zero-Drift Operational Amplifiers

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS333 is a high precision operational amplifier designed with chopping stabilization technique which eliminates 1/f noise, and the cross over distortion presented in most RRIO amplifiers.

The AS333, RRIO amplifier (rail-to-rail input and output), provides not only maximum output voltage swing capability but also an extended 100mV common-mode voltage beyond the supply rail. The device is fully specified to operate from 1.8V to 5.5V single supply, or ±0.9V and ±2.5V dual supply applications.

The device features a good speed/power consumption ratio, offering 350kHz gain bandwidth while consuming only 17μA quiescent current. With the low input offset voltage 8μV and zero-drift offset voltage 0.02μV/°C, it is ideal for applications that require precision, especially for low power and high precision ones.

The AS333 is available in SOT25 and SOT353 packages, and is specified for operation from -40°C to +125°C among all supply voltages. The wide temperature ranges and high ESD tolerance facilitate their use in harsh applications.

Feature(s)

  • Low Input Offset Voltage: 8μV (typ)
  • Zero Drift: 0.02μV/°C (typ)
  • 01Hz to 10Hz Noise: 1.1μVPP
  • Low Quiescent Current: 17μA (typ)
  • Supply Voltage: 1.8V to 5.5V
  • Rail-to-Rail Input and Output
    • VCM: 100mV Beyond Supply Rail @ VCC = 1.8V to 5.5V

  • Unity Gain Stable up to 200pF C-Load
    • Gain Bandwidth: 350kHz
  • Slew Rate 0.12V/μs (typ)
  • Operation Ambient Temperature Range: -40°C to +125°C
  • ESD Protection JESD 22, 4000V HBM (A114)
  • SOT25 and SOT353 Packages
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery-powered instruments
  • Handheld test equipment
  • Medical instrumentation
  • Low voltage current sensing
  • Sensor signal conditioning
  • Sensors interfaces
  • CO detectors, pressure sensors, smoke alarms, pulse blood oximeters, glucose meters

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Number of Channels 1
Minimum Supply Voltage (V) 1.8 V
Maximum Supply Voltage (V) 5.5 V
Supply Current @ 5V (per Op Amp) (mA) 0.017 mA
Input Offset Voltage typ (mV) 0.008 mV
Input Bias Current typ (nA) 0.07 nA
Minimum Input Common Mode Voltage (V) (V-) - 0.1 V
Maximum Input Common Mode Voltage (V) (V+) + 0.1 V
Output Current Source (mA) 5 mA
Output Current Sink (mA) 25 mA
Rail-Rail Input/Output
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf