Diodes Incorporated — Analog and discrete power solutions
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to APX393

APX393

DUAL DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APX393/339 are low voltage (2.5V to 5.5V) dual and quad comparators. The APX393 is the dual version available in the 8-pin SOP and MSOP packages. The APX339 is the quad version available in 14-pin TSSOP package. The APX393/339 are designed to efficiently minimize cost, space, and power consumption for portable consumer products. They have open drain output to connect to the logic supply through a pull-up resistor and allow interfacing to a variety of logic families.

Feature(s)

  • Guaranteed 2.7V and 5V performance
  • Industrial temperature range (-40°C to +85°C)
  • Low supply current: 60 μA per Channel
  • Input Common Mode Voltage (V-+0.2V to V+ -0.2V)
  • Low output saturation voltage @ 200 mV
  • Manufactured in standard CMOS process
  • MSOP-8L, SO-8, and TSSOP-14L available in “Green” Molding Compound (No Br, Sb)
  • Lead-free Finish / RoHS Compliant
  • Application(s)

  • Mobile communications
  • Notebooks and PDA’s
  • Battery powered electronics
  • General purpose portable device
  • General purpose low voltage applications
  • Specifications & Technical Documents

    Product Parameters

    Compliance (Only Automotive Supports PPAP)

    Standard

    AEC Qualified

    No

    Minimum Supply Voltage (V)

    2.5 V

    Maximum Supply Voltage (V)

    5.5 V

    Supply Current @ 5V (per Op Amp) (mA)

    0.15 mA

    Input Offset Voltage (Typ/Max)

    1.7 to 7 mV

    Input Bias Current typ (nA)

    10 nA

    Minimum Input Common Mode Voltage (V)

    V- +0.2V V

    Maximum Input Common Mode Voltage (V)

    V+ -0.2V V

    Output Current Sink (mA)

    60 mA

    Number of Channels

    2

    Operating Ambient Temperature Range (°C)

    -40 to 85 °C

    Output Type

    Open Collector

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products