Optimizing for supporting PWM controller with E-GaN driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR349 is a secondary-side MOSFET driver for synchronous rectification, which can effectively reduce the secondary-side rectifier power dissipation and provide a high-performance solution. The APR349 supports continuous or discontinuous conduction mode (CCM and DCM) and quasi-resonant flyback operation. It utilizes an intelligent control method to realize on-time control, which not only provides a short turn-on and turn-off delay to reduce power loss, but also eliminate the false trigger of resonant ring and keep safe operation without adding any external components or circuitry. The APR349 can be charged by internal PLR (Pulse Linear Regulator) at low system output voltage, and provide a wide output operation voltage from 3.3V to 24V. The APR349 is available in SOT26 (Type CJ) package.
Operation Mode |
DCM/QR/CCM |
---|---|
VCC Maximum Rating |
28 |
OperatingCurrent (µA) |
215 µA |
Turn-OffThresholdVoltage (mV) |
-7 mV |
Turn-OffDelay (ns) |
15 ns |
Release Date |
202107 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |