Diodes Incorporated — Analog and discrete power solutions
3D image W QFN2030 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3020-12

3D image W QFN2030 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3020-12

3D image W QFN2030 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3020-12

Back to AP91350H

AP91350H

SAS Disable +5V Efuse With Integrated Isofet

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The eFuse is a 5V protection device with a bidirectional switch that incorporates input slew rate control to reduce input surge current and reverse current detection to prevent discharge to VCC from VOUT. The eFuse protection features include undervoltage lockout, a fixed 2.5A current limit, trimmed fast response overvoltage protection and thermal shutdown. The EN/FAULT line is a tri-state bidirectional interface that can be used to disable the output by pulling the line low through an external open-drain device. If a thermal fault occurs, the voltage on the pin will go to an intermediate voltage indicating a fault and it can be connected to another device to cause simultaneous shutdown. The SAS pin is an ESD protected interface that allows direct external control of the eFuse. Driving the SAS pin high pulls the enable line low causing the eFuse to shut down and enter a low quiescent current state.

The integrated ISOFET latches off when the reverse current is detected. This can be reset only by triggering the undervoltage lockout, by EN/FAULT pin or when voltage on the output pin (VOUT) falls below the supply pin voltage (VCC) in the AP91350H.

The AP91350H is available in a standard Green W-QFN3020-12 package and is RoHS compliant.

Feature(s)

  • SAS Disable
    • 1V Signal Disables the eFuse
    • ESD Compliant to 2kV HBM and 1kV CDM
  • Integrated ISOFET That Latches Off When Reverse Current is Detected. Latch Off is Reset by
    • VOUT Falling Below VCC
    • UVLO Trigger
    • EN/FAULT Pin
  • Input Tolerant of Continuous +12V
  • 50mΩ Typical Total On-Resistance
  • Fixed 2.5A Overcurrent Protection (OCP)
  • Overvoltage Protection (OVP)
  • Fixed 13ms +/- 20% Slew Rate Control (SRC)
  • Overtemperature Protection (OTP)
  • Undervoltage Lockout (UVLO)
  • Thermally Efficient Low Profile Package, W-QFN3020-12
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • HHD drives
  • SSD drives
  • Mother board power management
  • Printer load power management
  • Fan drives

Specifications & Technical Documents

Product Parameters

Type

Efuse

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Quiescent Current Typ (μA)

100

Maximum Continuous Output Current (A)

2

(MAX) Maximum Current Limit Fixed (A)

3

Adjustable Current Limit

No

Channels

1

Enable Logic

Active Low

Minimum Operating Voltage (V)

3.6

Maximum Operating Voltage (V)

12

RDS(ON) (VIN = 5V) Typ (mΩ)

50

Reverse Current Block

Yes

Output Discharge

No

(TYP) Output Rise Time mS

13

OCP Flag

No

Power Good

No

Overtemperature Protection

Yes

UL Certificate

No

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.