Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

TO252 DPAK

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO252 (DPAK)

U DFN2030 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2030-8

Back to AP7363

AP7363

1.5A Low Quiescent Current, Fast Transient Ultra-Low Dropout Linear Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7363 is a 1.5A adjustable output voltage linear regulator with ultra-low dropout. The device includes pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The characteristics of low dropout voltage and fast transient response to step changes in load make it suitable for low voltage microprocessor applications. The typical quiescent current is approximately 0.5mA and changes little with load current. The built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. This device is available in U-DFN2030-8, SO-8EP, TO252-3L and SOT223-3L packages.

Feature(s)

  • 1.5A ultra-low dropout linear regulator
  • Ultra-low dropout: 220mV at 1.5A
  • Stable with 10μF input/output capacitor, any types
  • Wide input voltage range: 2.7V to 5.5V
  • Adjustable output voltage: 0.6V to 5.0V
  • Fixed output options: 1V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
  • Low ground pin current
  • 25nA quiescent current in shutdown mode
  • VADJ accuracy of ±1.5% @ 25°C
  • VADJ accuracy of ±3% over line, load and temperature
  • Excellent Load/Line Transient Response
  • Current limit and thermal shutdown protection
  • Ambient temperature range: -40°C to 85°C
  • U-DFN2030-8-8, SO-8EP, SOT223-3L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant

Application(s)

  • ASIC power supplies in printers, graphics cards, DVD players, STBs, routers, etc
  • FPGA and DSP core or I/O power supplies
  • SMPS regulator
  • Conversion from 3.3Vor 5V rail

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

1000

Iq (max) (µA)

250

Operating Ambient Temperature (°C)

-40 to 85

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Type

LDO

Output options

Adjustable & Fixed

Iout (A)

1.5

Vin (Max) (V)

5.5

Vin (Min) (V)

2.7

Vout (min)

0.605

Vout (max)

5.5

Fixed Vout (V)

1.0, 1.2, 1.5, 1.8, 2.5, 3.3

Adjustable VFB (V)

0.605

Accuracy 25C

5

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

0.28

PSRR (dB) 1kHz

61

Enable Active

No

Channels

1

Output Discharge

No

Power Good

No

Reverse Protection

No

VCTL Function

No

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2761 2025-10-15 2025-10-15 Add Ejector Pin Mark on TO-252 Packaged Products Manufactured at Diodes Internal Assembly and Test Site (SAT)
PCN-2540 2021-08-08 2021-11-08 Qualified Additional Fab Site, Assembly/Test (A/T) Sites, Bill of Material (BOM) and updated Device Data Sheets
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site