Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

U DFN2030 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2030-8

Back to AP7362

AP7362

1.5A, Low Quiescent Curreent, Fast Transient Ultra-Low Dropout Linear Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7362 is a 1.5A adjustable output voltage linear regulator with ultra-low dropout. The device includes pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The integrated Enable block allows the part to be turned on and off via a logic signal. A logic high level on EN turns the device on and a logic low turns the part off. The low dropout voltage characteristics and fast transient response to step changes in load make it suitable for low voltage microprocessor applications. The typical quiescent current is approximately 0.5mA and changes little with load current. The built-in current-limit and thermal-shutdown functions prevent damage to the IC in fault conditions. This device is available in U-DFN2030-8 and SO-8EP packages.

Feature(s)

  • 1.5A ultra-low dropout linear regulator with EN
  • Ultra-low dropout: 220mV at 1.5A
  • Stable with 10μF input/output capacitor, any type
  • Wide input voltage range: 2.7V to 5.5V
  • Adjustable output voltage: 0.6V to 5.0V
  • Fixed output options: 1V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
  • Low ground pin current
  • 25nA quiescent current in shutdown mode
  • VADJ accuracy of ±1.5% @ 25°C
  • VADJ accuracy of ±3% over line, load and temperature
  • Excellent Load/Line Transient Response
  • Current limit and thermal shutdown protection
  • Ambient temperature range: -40°C to 85°C
  • U-DFN2030-8, SO-8EP: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • ASIC power supplies in printers, graphics cards, DVD players, STBs, routers, etc
  • FPGA and DSP core or I/O power supplies
  • SMPS regulator
  • Conversion from 3.3Vor 5V rail
  • Specifications & Technical Documents

    Product Parameters

    Iq (typ) (µA)

    1000

    Iq (max) (µA)

    250

    Operating Ambient Temperature (°C)

    -40 to 85

    AEC Qualified

    No

    Compliance (Only Automotive Supports PPAP)

    Standard

    Type

    LDO

    Output options

    Adjustable & Fixed

    Iout (A)

    1.5

    Vin (Max) (V)

    5.5

    Vin (Min) (V)

    2.2

    Vout (min)

    0.605

    Vout (max)

    5.5

    Fixed Vout (V)

    1.0, 1.2, 1.5, 1.8, 2.5, 3.3

    Adjustable VFB (V)

    0.605

    Accuracy 25C

    5

    VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

    0.28

    PSRR (dB) 1kHz

    61

    Enable Active

    Yes (High)

    Channels

    1

    Output Discharge

    No

    Power Good

    No

    Reverse Protection

    No

    VCTL Function

    No

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
    PCN-2540 2021-08-08 2021-11-08 Qualified Additional Fab Site, Assembly/Test (A/T) Sites, Bill of Material (BOM) and updated Device Data Sheets