Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

TO252 DPAK

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO252 (DPAK)

U DFN3030 8 Type E

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-8 (Type E)

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

Back to AP7361EA

AP7361EA

1A Low Dropout Adjustable and Fixed-Mode Regulator with ENABLE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7361EA is a 1A, adjustable and fixed output voltage, ultra-low dropout linear regulator with enable function. The device includes pass elements, error amplifiers, band-gap references, current limiting capability, and thermal shutdown circuitry. The device is turned on when the EN pin is set to a logic-high level. The characteristics of the low dropout voltage and low quiescent
current make it suitable for low- to medium-power applications such as laptop computers, audio/video equipment, and battery-powered devices. The typical quiescent current is approximately 68µA. Built-in current-limiting and thermal-shutdown functions prevent the IC from sustaining damage under fault conditions. The AP7361EA is available in the U-DFN3030-8 (Type E), SOT89-5, SOT223, TO252 (DPAK), and SO-8EP packages.

Feature(s)

  • Wide Input Voltage Range: 2.2V to 6.0V
  • Output Voltage Accuracy: ±1%
  • Very Low Dropout Voltage (3.3V): 360mV at 1A Typical
  • Low Quiescent Current (IQ): 68µA Typical
  • Adjustable Output Voltage Range: 0.8V to 5.0V
  • Fixed Output Options: 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.3V
  • High PSRR: 75dB @ 1kHz
  • Current Limit: 1.5A
  • Foldback Short-Circuit Protection: 400mA
  • Thermal Shutdown Protection
  • Stable with MLCC, E-Cap, Tan-Cap, or Solid Capacitor  2.2µF
  • Ambient Temperature Range: -40°C to +85°C
  • Available in “Green” Molding Compound (No Br, Sb)
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • LCD TVs and monitors
  • Set-top boxes
  • Home electrical appliances

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

60

Iq (max) (µA)

80

Operating Ambient Temperature (°C)

-40 to 85

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Type

LDO

Output options

Adjustable & Fixed

Iout (A)

1

Vin (Max) (V)

6

Vin (Min) (V)

2.2

Vout (min)

0.8

Vout (max)

6

Fixed Vout (V)

1.0, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3

Adjustable VFB (V)

0.8

Accuracy 25C

1

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

0.528

PSRR (dB) 1kHz

75

Enable Active

Yes (High)

Channels

1

Output Discharge

Yes

Power Good

No

Reverse Protection

No

VCTL Function

No

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.