Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

Back to AP64352

AP64352

3.8V TO 40V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP64352 is a 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 75mΩ high-side power MOSFET and a 45mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP64352 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.

The AP64352 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP64352 also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.

The device is available in an SO-8EP package.

Feature(s)

  • VIN 3.8V to 40V
  • 5A Continuous Output Current
  • 8V ± 1% Reference Voltage
  • 22µA Low Quiescent Current (Pulse-Frequency Modulation)
  • Programmable Switching Frequency: 100kHz to 2.2MHz
  • External Clock Synchronization: 100kHz to 2.2MHz
  • Programmable Soft-Start Time
  • Up to 85% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • Output Overvoltage Protection (OVP)
    • Cycle-by-Cycle Peak Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (AP64352Q)

Application(s)

  • 5V, 12V, and 24V distributed power bus supplies
  • Power tools and laser printers
  • White goods and small home appliances
  • Home audio
  • Network systems
  • Consumer electronics
  • General-purpose point of loads

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

75

LS RDS(ON) (mΩ)

45

MaximumInput Voltage (V)

40

MinimumInput Voltage (V)

3.8

Quiescent Current Typ (μA)

22

Shutdown Current Typ (µA)

1

Output Current (A)

3.5 A

Minimum Output Voltage (V)

0.8

Maximum Output Voltage (V)

VIN

Frequency Typ (kHz)

100,2200 Adj.

Features

Enable,
Light Load Efficiency,
Soft-start Adjustable,
Frequency Adjustable,
External Clock Synchronization,
Internal Loop Compensation,
UVLO Adjustable,
Frequency Spread Spectrum,
OVP,
Overcurrent Protection,
Thermal Shutdown,
Synchronous Rectification

Related Content

Packages

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2520 2021-05-27 2021-08-27 Qualified Additional Bump Site and Assembly/Test (A/T) Sites