Diodes Incorporated — Analog and discrete power solutions
TSOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSOT26

Back to AP64060TQ

AP64060TQ

4.5V to 40V Input, 600mA, VFB:1V Synchronous AEC-Q100 Buck with Enhanced EMI Reduction

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP64060Q/AP64060TQ/AP64060ZQ are 600mA, synchronous buck converters with a wide input voltage range of 4.5V to 40V. The devices fully integrate a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP64060Q/AP64060TQ/AP64060ZQ devices are easily used by minimizing the external component count due to their adoption of peak current mode control along with their integrated loop compensation network.

The AP64060Q/AP64060TQ/AP64060ZQ designs are optimized for Electromagnetic Interference (EMI) reduction. These devices have proprietary gate driver schemes to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduce high-frequency radiated EMI noise caused by MOSFET switching.

These devices are available in a TSOT26 package.

Feature(s)

  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: -40°C to +125°C TA Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • VIN 4.5V to 40V
  • 600mA Continuous Output Current
  • Less than 0.1% Output Ripple at 12V
  • 90µA Low Quiescent Current (Pulse Frequency Modulation)
  • 2MHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • ▪ Undervoltage Lockout (UVLO)
  • ▪ Output Overvoltage Protection (OVP)
  • ▪ Cycle-by-Cycle Peak Current Limit
  • ▪ Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP64060Q/AP64060TQ/AP64060ZQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 5V, 12V, and 24V distributed power bus supplies
  • eMeters
  • Automotives
  • White goods and small home appliances
  • FPGA, DSP and ASIC supplies
  • General purpose point of loads

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Type

Buck

HS RDS(ON) (mΩ)

600

LS RDS(ON) (mΩ)

300

MaximumInput Voltage (V)

40

MinimumInput Voltage (V)

4.5

Quiescent Current Typ (μA)

90

Shutdown Current Typ (µA)

1

Output Current (A)

0.6 A

Minimum Output Voltage (V)

0.8

Maximum Output Voltage (V)

26

Frequency Typ (kHz)

2200

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products